Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX228-6 3-7/16X3-5/8 BSE=6.88 |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 69.959 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 228-6 |
Hub 1 Keyway (W x D) |
N/A 3-7/16 x 3-5/8 in |
Hub 2 Keyway (W x D) |
N/A 3-7/16 x 3-5/8 in |
Length thru Bore |
N/A 3.94 in100.08 mm |
Dimension FD |
N/A 8.98 in228.00 mm |
Overall Length |
N/A 14.76 in375 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.94 in100 mm |
Dimension HD |
N/A 5.51 in140 mm |
Dimension PW |
N/A 0.689 in17.5 mm |
Dimension S |
N/A 5.500 in140.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 4.250 in |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 62000 in·lb7000 N·m |
Max. Torque |
N/A 123900 in·lb14000 N·m |
Max. Speed (Unbalanced) |
N/A 3400 rpm |
Max. Speed (Balanced) |
N/A 8500 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.165 in4.2 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.00 º |
Features |
N/A
|