Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX278-6 4.5005X4.5035 BSE=8.25 |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 128.972 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 278-6 |
Hub 1 Keyway (W x D) |
N/A 4.5005 x 4.5035 in |
Hub 2 Keyway (W x D) |
N/A 4.5005 x 4.5035 in |
Length thru Bore |
N/A 4.92 in125 mm |
Dimension FD |
N/A 10.95 in278.00 mm |
Overall Length |
N/A 18.47 in469 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.880 in124 mm |
Dimension HD |
N/A 6.85 in174 mm |
Dimension PW |
N/A 0.835 in21.2 mm |
Dimension S |
N/A 6.960 in177.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 235.00 in |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 125700 in·lb14200 N·m |
Max. Torque |
N/A 251400 in·lb28400 N·m |
Max. Speed (Unbalanced) |
N/A 2800 rpm |
Max. Speed (Balanced) |
N/A 7000 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.205 in5.2 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.00 º |
Features |
N/A
|