Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX202-6 1-3/4 X 2-3/8 BSE=6.25 |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 58.152 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 202-6 |
Hub 1 Keyway (W x D) |
N/A 1-3/4 x 2-3/8 in |
Hub 2 Keyway (W x D) |
N/A 1-3/4 x 2-3/8 in |
Length thru Bore |
N/A 3.54 in90 mm |
Dimension FD |
N/A 7.95 in202.00 mm |
Overall Length |
N/A 11.80 in300 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.50 in90 mm |
Dimension HD |
N/A 4.92 in125 mm |
Dimension PW |
N/A 0.610 in15.5 mm |
Dimension S |
N/A 5.030 in128.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 8.50 in |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 40700 in·lb4600 N·m |
Max. Torque |
N/A 81400 in·lb9200 N·m |
Max. Speed (Unbalanced) |
N/A 3840 rpm |
Max. Speed (Balanced) |
N/A 9600 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.150 in3.8 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.00 º |
Features |
N/A
|