Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX185-6 2.3765X2-7/8 BSE=11.19 |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 41.985 lb |
Color |
N/A Metallic |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 185-6 |
Hub 1 Keyway (W x D) |
N/A 2.3765 x 2-7/8 in |
Hub 2 Keyway (W x D) |
N/A 2.3765 x 2-7/8 in |
Length thru Bore |
N/A 3.15 in80 mm |
Dimension FD |
N/A 7.28 in185.00 mm |
Overall Length |
N/A 11.80 in300 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.13 in80 mm |
Dimension HD |
N/A 4.41 in112 mm |
Dimension PW |
N/A 0.551 in14.0 mm |
Dimension S |
N/A 4.400 in112.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 54.50 in |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 29200 in·lb3300 N·m |
Max. Torque |
N/A 58400 in·lb6600 N·m |
Max. Speed (Unbalanced) |
N/A 4920 rpm |
Max. Speed (Balanced) |
N/A 12300 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 0.122 in3.1 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 1.50 º |
Features |
N/A
|