- High torque
- Exceptional concentricity
- Self-centering
- Axial hub position can move during clamping
- Metric shafts 18 mm to 200 mm
- Inch shafts 3/4 to 4 inch
- Larger sizes on request
- 259 - 40,274 ft-lb
Unit of Measure
Key Dimensions
Description |
N/A SLD-1350-MM-180X235 |
Coupling Size |
N/A SLD1350 |
Type |
N/A Internal |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 16.31 lb |
Screw Type |
N/A Socket Head Cap Screw |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A Internal Shaft Locking Device |
# of Locking Screws |
N/A 12 |
Dimensional Data
Shaft Size |
N/A 180 x 235 mm |
Hub Outside Diameter (Dimension d) |
N/A 7.087 in180.00 mm |
Tolerance of Shaft (T1) |
N/A +0 -0.0025 in |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 9.252 in235.00 mm |
Tolerance of Hub Bore (T2) |
N/A -0 +0.0028 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 2.520 in64.00 mm |
Locking Screw Size (Dimension T) |
N/A M14 |
Contact Length (Dimension l) |
N/A 1.732 in44.00 mm |
Total Width at Relaxed State (Dimension L) |
N/A 3.071 in78.00 mm |
Cubic inches |
N/A 262.87608 in³6677.05235 mm³ |
Performance Data
Max. Transmissible Axial Force |
N/A 98204.00 lbf |
Max. Transmissible Torque |
N/A 28997.00 ft·lb |
Screw Tightening Torque |
N/A 136.00 ft·lb |
Pressure on The Hub |
N/A 17114.00 psi |
Pressure on The Shaft |
N/A 18130.00 psi |
Features
Features |
N/A
Versus Traditional Keyed Connections
|