Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0013992239921

Rows per Set

N/A Single

Bore (d)

N/A 35 mm

O.D. (D)

N/A 2.1654 in55 mm

Width (B)

N/A 0.3937 in10 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 1150 lbf5120 N

Other Dimensions

Weight

N/A 0.18 lb0.08 Kg

Outer Ring Width (C)

N/A 0.3937 in10 mm
Max Shaft Fillet Radius2 N/A 0.024 in0.6 mm

Shaft Backing Shoulder Dia.

N/A 1.550 in39.5 mm

Housing Backing Shoulder Dia.

N/A 2.010 in51.1 mm

Contact Angle

N/A 15 º

Ratings

Static Radial Load Rating (C0)

N/A 710 lbf3160 N

Limiting Speed - Oil

N/A 61000 rpm

Limiting Speed - Grease

N/A 30500 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.