Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0053893994239

Rows per Set

N/A Quadruplex

Bore (d)

N/A 140 mm

O.D. (D)

N/A 7.4803 in190 mm

Width (B)

N/A 0.9449 in24 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 12100 lbf53820 N

Other Dimensions

Weight

N/A 15.4 lb7 Kg

Outer Ring Width (C)

N/A 0.9449 in24 mm
Max Shaft Fillet Radius2 N/A 0.059 in1.5 mm

Shaft Backing Shoulder Dia.

N/A 5.960 in151.4 mm

Housing Backing Shoulder Dia.

N/A 7.050 in179.2 mm

Contact Angle

N/A 15 º

Ratings

Static Radial Load Rating (C0)

N/A 10500 lbf46700 N

Limiting Speed - Oil

N/A 16600 rpm

Limiting Speed - Grease

N/A 8300 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.