Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0053893998091

Rows per Set

N/A Quadruplex

Bore (d)

N/A 100 mm

O.D. (D)

N/A 5.9055 in150 mm

Width (B)

N/A 0.9449 in24 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 10800 lbf48200 N

Other Dimensions

Weight

N/A 11.36 lb5.152 Kg

Outer Ring Width (C)

N/A 0.9449 in24 mm
Max Shaft Fillet Radius2 N/A 0.059 in1.5 mm

Shaft Backing Shoulder Dia.

N/A 4.330 in109.9 mm

Housing Backing Shoulder Dia.

N/A 5.550 in140.8 mm

Contact Angle

N/A 15 º

Ratings

Static Radial Load Rating (C0)

N/A 7870 lbf35000 N

Limiting Speed - Oil

N/A 25920 rpm

Limiting Speed - Grease

N/A 12900 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.