Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0053893995847

Rows per Set

N/A Duplex

Bore (d)

N/A 20 mm

O.D. (D)

N/A 1.4567 in37 mm

Width (B)

N/A 0.3543 in9 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 790 lbf3520 N

Other Dimensions

Weight

N/A 0.16 lb0.08 Kg

Outer Ring Width (C)

N/A 0.3543 in9 mm
Max Shaft Fillet Radius2 N/A 0.012 in0.3 mm

Shaft Backing Shoulder Dia.

N/A 0.940 in23.9 mm

Housing Backing Shoulder Dia.

N/A 1.330 in33.7 mm

Contact Angle

N/A 15 º

Ratings

Static Radial Load Rating (C0)

N/A 340 lbf1510 N

Limiting Speed - Oil

N/A 120480 rpm

Limiting Speed - Grease

N/A 60200 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.