Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0013992127662

Rows per Set

N/A Duplex

Bore (d)

N/A 25 mm

O.D. (D)

N/A 1.8504 in47 mm

Width (B)

N/A 0.4724 in12 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 1970 lbf8760 N

Other Dimensions

Weight

N/A 0.32 lb0.146 Kg

Outer Ring Width (C)

N/A 0.4724 in12 mm
Max Shaft Fillet Radius2 N/A 0.024 in0.6 mm

Shaft Backing Shoulder Dia.

N/A 1.180 in29.9 mm

Housing Backing Shoulder Dia.

N/A 1.680 in42.6 mm

Contact Angle

N/A 25 º

Ratings

Static Radial Load Rating (C0)

N/A 910 lbf4030 N

Limiting Speed - Oil

N/A 73200 rpm

Limiting Speed - Grease

N/A 40200 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.