Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0013992400659

Rows per Set

N/A Duplex

Bore (d)

N/A 40 mm

O.D. (D)

N/A 2.6772 in68 mm

Width (B)

N/A 0.5906 in15 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 3310 lbf14700 N

Other Dimensions

Weight

N/A 0.8 lb0.362 Kg

Outer Ring Width (C)

N/A 0.5906 in15 mm
Max Shaft Fillet Radius2 N/A 0.039 in1 mm

Shaft Backing Shoulder Dia.

N/A 1.800 in45.7 mm

Housing Backing Shoulder Dia.

N/A 2.450 in62.2 mm

Contact Angle

N/A 25 º

Ratings

Static Radial Load Rating (C0)

N/A 1620 lbf7200 N

Limiting Speed - Oil

N/A 56640 rpm

Limiting Speed - Grease

N/A 31200 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.