Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0013992129413

Rows per Set

N/A Single

Bore (d)

N/A 70 mm

O.D. (D)

N/A 4.3307 in110 mm

Width (B)

N/A 0.7874 in20 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 5830 lbf25900 N

Other Dimensions

Weight

N/A 1.38 lb0.626 Kg

Outer Ring Width (C)

N/A 0.7874 in20 mm
Max Shaft Fillet Radius2 N/A 0.039 in1 mm

Shaft Backing Shoulder Dia.

N/A 3.060 in77.7 mm

Housing Backing Shoulder Dia.

N/A 4.030 in102.4 mm

Contact Angle

N/A 25 º

Ratings

Static Radial Load Rating (C0)

N/A 3850 lbf17100 N

Limiting Speed - Oil

N/A 32400 rpm

Limiting Speed - Grease

N/A 17900 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.