Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

UPC

N/A 0013992393715

Rows per Set

N/A Triplex

Bore (d)

N/A 55 mm

O.D. (D)

N/A 3.1496 in80 mm

Width (B)

N/A 0.5118 in13 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 3080 lbf13700 N

Other Dimensions

Weight

N/A 1.17 lb0.57 Kg

Outer Ring Width (C)

N/A 0.5118 in13 mm
Max Shaft Fillet Radius2 N/A 0.039 in1 mm

Shaft Backing Shoulder Dia.

N/A 2.380 in60.4 mm

Housing Backing Shoulder Dia.

N/A 2.960 in75.2 mm

Contact Angle

N/A 25 º

Ratings

Static Radial Load Rating (C0)

N/A 1780 lbf7917 N

Limiting Speed - Oil

N/A 44640 rpm

Limiting Speed - Grease

N/A 24700 rpm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.