Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Key Dimensions
UPC |
N/A 0013992233240 |
Rows per Set |
N/A Single |
Bore (d) |
N/A 65 mm |
O.D. (D) |
N/A 3.5433 in90 mm |
Width (B) |
N/A 0.5118 in13 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 3320 lbf14800 N |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.