Quick-Flex Elastomeric Couplings
Durability for the Long Haul

Quick-Flex elastomeric couplings are durable enough to perform in harsh environments, yet need minimal maintenance. This type of coupling is easy to install and requires no lubrication. The insert can be changed without removing the hubs. Thanks to the versatility of the design, elastomeric couplings are direct replacements for most comparable couplings.

Click here to configure your Quick-Flex Elastomeric Coupling.

Unit of Measure

Key Dimensions

Units of Measurement

N/A Metric

Drive Shaft Size [mm]

N/A 42

Driven Shaft Size [mm]

N/A 60

Shaft Separation [mm]

N/A 0

Motor Rating [kW]

N/A 15

Shaft RPM

N/A 1

Ambient Temperature [°C]

N/A < 100

Service Factor is known?

N/A No

Actual Torque [Nm]

N/A 143250

Design Torque [Nm]

N/A 0

Stainless Steel Options

N/A None

Interference Fit

N/A No

Coupling Max RPM

N/A 1200

Axial Misalignment [mm]

N/A 7.92

Angular Misalignment [°]

N/A 1

Radial Misalignment [mm]

N/A 1.98

Assembly Image

N/A
QFSTDVSP

Insert Image

N/A
QFINSERT

Cover Image

N/A
QFVSPCOVER

Hub (x1)

N/A QF10260X60MM

Hub (x1)

N/A QF10260X42MM

Cover (x1)

N/A QF10260VSPCOVER

Insert (x1)

N/A QF10260TINSERT

Spacer Type

N/A No Spacer

Weight [kg]

N/A 515.3

Weight (Insert) [kg]

N/A 14.06

Other Dimensions

A [mm]

N/A 510.4

A (Cover) [mm]

N/A 275.59

B (Cover) [mm]

N/A 619.252

C [mm]

N/A 233.6

C (Cover) [mm]

N/A 523.24

D1 [mm]

N/A 619.3

D2 [mm]

N/A 381

D3 [mm]

N/A 450.9

F [mm]

N/A 183.4

Gmax [mm]

N/A 10.7696

Gmin [mm]

N/A 5.99

H [mm]

N/A 251

L (Insert) [mm]

N/A 285.75

L1 [mm]

N/A 138.43

M (Insert) [mm]

N/A 483.616

N (Insert) [mm]

N/A 137.922

P [mm]

N/A 275.6

X [mm]

N/A 144.272