Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Self-Aligning Housing Closed End Covers
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Self-Aligning Housing Closed End Covers > Part Number ESASC-J  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number ESASC-J, End Covers







Unit of Measure: Imperial Metric Both

Specifications  · Dimensions

Specifications

Type

Closed

Number of Bolts

6


Dimensions

Cover Diameter

8.24 in
209.3
mm

Flange Diameter

9.02 in
229.1
mm

Overall Width

3.1 in
78.7
mm




 NEW PRODUCT OFFERING 


GGB_logo_2023_including_TIMKEN_tagline_SmallLogo
GGB

Add To Cart Request Quote
<