Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Self-Aligning Housing Closed End Covers
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Self-Aligning Housing Closed End Covers > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Self-Aligning Housing Closed End Covers

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 13 of 13 Unit of Measure: Imperial Metric Both 1 

Part Number

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

ESASC-A 2.94 in
74.7
mm
3.36 in
85.3
mm
1.72 in
43.7
mm
4
ESASC-B 3.53 in
89.7
mm
3.96 in
100.6
mm
1.95 in
49.5
mm
4
ESASC-C 4.08 in
103.6
mm
4.69 in
119.1
mm
2.19 in
55.6
mm
4
ESASC-D 4.08 in
103.6
mm
4.69 in
119.1
mm
2.19 in
55.6
mm
4
ESASC-E 4.57 in
116.1
mm
5.08 in
129
mm
2.19 in
55.6
mm
4
ESASC-F 5.2 in
132.1
mm
5.86 in
148.8
mm
2.09 in
53.1
mm
4
ESASC-G 5.49 in
139.5
mm
6.31 in
160.3
mm
2.57 in
65.3
mm
4
SASC-H 6.75 in
171.5
mm
7.5 in
190.50
mm
2.2500 in
57.2
mm
4
ESASC-I 7.36 in
186.9
mm
8-1/2 in
215.9
mm
2.2500 in
57.2
mm
4
ESASC-J 8.24 in
209.3
mm
9.02 in
229.1
mm
3.1 in
78.7
mm
6
ESASC-K 9.43 in
239.5
mm
10.63 in
270
mm
2.75 in
69.9
mm
6
ESASC-L 11.63 in
295.3
mm
12.79 in
325
mm
3.1 in
78.7
mm
6
ESASC-M 13.63 in
346.1
mm
15 in
381
mm
3.1 in
78.7
mm
6
  Results 1 - 13 of 13 1 
<