Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > Part Number QAP08A035S - Stainless  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number QAP08A035S - Stainless, Single Concentric Two-Bolt Pillow Block



 



Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Radial and Thrust Factors  · Engineering Seal Speed  · Engineering Bearing Attributes  · Engineering Internal Radial Clearance

Specifications

Engineering Group

Mounted Bearing

Bearing Number

22208

Shaft Size

35 mm

Shaft Size Type

Metric

Full Timken Part Number

QAP08A035SBSS
QAP08A035SCSS

QAP08A035SEBSS

QAP08A035SECSS

QAP08A035SEMSS

QAP08A035SENSS

QAP08A035SEOSS

QAP08A035SETSS

QAP08A035SMSS

QAP08A035SNSS

QAP08A035SOSS

QAP08A035STSS

Locking Style

Single Concentric

Housing Construction

Two-Bolt Pillow Block

UPC Code

883450700047
883450700054

883450700061

883450700078

883450700085

883450700092

883450700108

883450700115

883450700122

883450700139

883450700146

883450700153


Dimensions

Dimension A

1.88 in
47.8
mm

Dimension B

3.73 in
94.7
mm

Dimension C

2.38 in
60.5
mm

Dimension D Min

4.69 in
119.1
mm

Dimension D Max

6 in
152.4
mm

Dimension F

6.88 in
174.8
mm

Dimension G

2.25 in
57.2
mm

Dimension H

1 in
25.4
mm

Dimension J (Bolt Size)

0.5 in
12
mm

Dimension KA

1 in
25.4
mm

Dimension L

2.88 in
73.2
mm

Dimension M

1.75 in
44.5
mm

Dimension RA

0.13 in
3.3
mm

Dimension SA

2.75 in
69.9
mm


Radial and Thrust Factors

C0 - Static Load

22400 lbf
99700
N

C - Dynamic Load (Basic)

23400 lbf
104000
N

e - Geometry Factor

0.27

Y1 - Geometry Factor

2.47

Y2 - Geometry Factor

3.67


Engineering Seal Speed

Oil Lubrication - M/N Seal

2700 rpm

Oil Lubrication - T Seal

4500 rpm

Oil Lubrication - B/C/O Seal

1950 rpm

Grease Lubrication - M/N Seal

2700 rpm

Grease Lubrication - T Seal

4000 rpm

Grease Lubrication - B/C/O Seal

1950 rpm


Engineering Bearing Attributes

Float

0.050 in
1.270
mm

Shaft Tolerance

0.0010 in
0.025
mm


Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

0.0012

Eng Internal Radial Clearance - Max

0.0018

Pre Install Clearance Min

0.0012 in
0.030
mm

Pre Install Clearance Max

0.0018 in
0.045
mm



 DOWNLOADS 

Bearing Life Calculation Tool

Eng Seal Temperatures

TIMKEN® SPHERICAL ROLLER BEARING SOLID-BLOCK MOUNTED BEARINGS

Stainless-Solid-Block-Mounted-SRB-Sell-Sheet_11229-POD
(PDF, 175KB)



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

Add To Cart Request Quote
<