Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > Part Number QAP08A107S - Stainless  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number QAP08A107S - Stainless, Single Concentric Two-Bolt Pillow Block



 



Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Radial and Thrust Factors  · Engineering Seal Speed  · Engineering Bearing Attributes  · Engineering Internal Radial Clearance

Specifications

Engineering Group

Mounted Bearing

Bearing Number

22208

Shaft Size

1 7/16 in

Shaft Size Type

Imperial

Full Timken Part Number

QAP08A107SBSS
QAP08A107SCSS

QAP08A107SEBSS

QAP08A107SECSS

QAP08A107SEMSS

QAP08A107SENSS

QAP08A107SEOSS

QAP08A107SETSS

QAP08A107SMSS

QAP08A107SNSS

QAP08A107SOSS

QAP08A107STSS

Locking Style

Single Concentric

Housing Construction

Two-Bolt Pillow Block

UPC Code

883450700160
883450700177

883450700184

883450700191

883450700207

883450700214

883450700221

883450700238

883450700245

883450700252

883450700269

883450700276


Dimensions

Dimension A

1.88 in
47.8
mm

Dimension B

3.73 in
94.7
mm

Dimension C

2.38 in
60.5
mm

Dimension D Min

4.69 in
119.1
mm

Dimension D Max

6 in
152.4
mm

Dimension F

6.88 in
174.8
mm

Dimension G

2.25 in
57.2
mm

Dimension H

1 in
25.4
mm

Dimension J (Bolt Size)

0.5 in
12
mm

Dimension KA

1 in
25.4
mm

Dimension L

2.88 in
73.2
mm

Dimension M

1.75 in
44.5
mm

Dimension RA

0.13 in
3.3
mm

Dimension SA

2.75 in
69.9
mm


Radial and Thrust Factors

C0 - Static Load

22400 lbf
99700
N

C - Dynamic Load (Basic)

23400 lbf
104000
N

e - Geometry Factor

0.27

Y1 - Geometry Factor

2.47

Y2 - Geometry Factor

3.67


Engineering Seal Speed

Oil Lubrication - M/N Seal

2700 rpm

Oil Lubrication - T Seal

4500 rpm

Oil Lubrication - B/C/O Seal

1950 rpm

Grease Lubrication - M/N Seal

2700 rpm

Grease Lubrication - T Seal

4000 rpm

Grease Lubrication - B/C/O Seal

1950 rpm


Engineering Bearing Attributes

Float

0.050 in
1.270
mm

Shaft Tolerance

0.0010 in
0.025
mm


Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

0.0012

Eng Internal Radial Clearance - Max

0.0018

Pre Install Clearance Min

0.0012 in
0.030
mm

Pre Install Clearance Max

0.0018 in
0.045
mm



 DOWNLOADS 

Bearing Life Calculation Tool

Eng Seal Temperatures

TIMKEN® SPHERICAL ROLLER BEARING SOLID-BLOCK MOUNTED BEARINGS

Stainless-Solid-Block-Mounted-SRB-Sell-Sheet_11229-POD
(PDF, 175KB)



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

Add To Cart Request Quote
<