Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > Part Number QAP09A040S - Stainless  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number QAP09A040S - Stainless, Single Concentric Two-Bolt Pillow Block



 



Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Radial and Thrust Factors  · Engineering Seal Speed  · Engineering Bearing Attributes  · Engineering Internal Radial Clearance

Specifications

Engineering Group

Mounted Bearing

Bearing Number

22209

Shaft Size

40 mm

Shaft Size Type

Metric

Full Timken Part Number

QAP09A040SBSS
QAP09A040SCSS

QAP09A040SEBSS

QAP09A040SECSS

QAP09A040SEMSS

QAP09A040SENSS

QAP09A040SEOSS

QAP09A040SETSS

QAP09A040SMSS

QAP09A040SNSS

QAP09A040SOSS

QAP09A040STSS

Locking Style

Single Concentric

Housing Construction

Two-Bolt Pillow Block

UPC Code

883450700528
883450700535

883450700542

883450700559

883450700566

883450700573

883450700580

883450700597

883450700603

883450700610

883450700627

883450700634


Dimensions

Dimension A

2.25 in
57.2
mm

Dimension B

4.25 in
108
mm

Dimension C

2.63 in
66.8
mm

Dimension D Min

6.25 in
158.8
mm

Dimension D Max

7.12 in
180.8
mm

Dimension F

8.88 in
225.6
mm

Dimension G

2.44 in
62
mm

Dimension H

1.25 in
31.8
mm

Dimension J (Bolt Size)

0.625 in
16
mm

Dimension KA

1 in
25.4
mm

Dimension L

3.07 in
78
mm

Dimension M

1.88 in
47.8
mm

Dimension RA

0.22 in
5.6
mm

Dimension SA

2.88 in
73.2
mm


Radial and Thrust Factors

C0 - Static Load

24200 lbf
108000
N

C - Dynamic Load (Basic)

24500 lbf
109000
N

e - Geometry Factor

0.26

Y1 - Geometry Factor

2.64

Y2 - Geometry Factor

3.93


Engineering Seal Speed

Oil Lubrication - M/N Seal

2700 rpm

Oil Lubrication - T Seal

4500 rpm

Oil Lubrication - B/C/O Seal

1950 rpm

Grease Lubrication - M/N Seal

2700 rpm

Grease Lubrication - T Seal

4000 rpm

Grease Lubrication - B/C/O Seal

1950 rpm


Engineering Bearing Attributes

Float

0.050 in
1.270
mm

Shaft Tolerance

0.0015 in
0.038
mm


Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

0.0014

Eng Internal Radial Clearance - Max

0.0022

Pre Install Clearance Min

0.0014 in
0.035
mm

Pre Install Clearance Max

0.0022 in
0.055
mm



 DOWNLOADS 

Bearing Life Calculation Tool

Eng Seal Temperatures

TIMKEN® SPHERICAL ROLLER BEARING SOLID-BLOCK MOUNTED BEARINGS

Stainless-Solid-Block-Mounted-SRB-Sell-Sheet_11229-POD
(PDF, 175KB)



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

Add To Cart Request Quote
<