Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > Part Number QAP09A045S - Stainless  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number QAP09A045S - Stainless, Single Concentric Two-Bolt Pillow Block



 



Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Radial and Thrust Factors  · Engineering Seal Speed  · Engineering Bearing Attributes  · Engineering Internal Radial Clearance

Specifications

Engineering Group

Mounted Bearing

Bearing Number

22209

Shaft Size

45 mm

Shaft Size Type

Metric

Full Timken Part Number

QAP09A045SBSS
QAP09A045SCSS

QAP09A045SEBSS

QAP09A045SECSS

QAP09A045SEMSS

QAP09A045SENSS

QAP09A045SEOSS

QAP09A045SETSS

QAP09A045SMSS

QAP09A045SNSS

QAP09A045SOSS

QAP09A045STSS

Locking Style

Single Concentric

Housing Construction

Two-Bolt Pillow Block

UPC Code

883450700764
883450700771

883450700788

883450700795

883450700801

883450700818

883450700825

883450700832

883450700849

883450700856

883450700863

883450700870


Dimensions

Dimension A

2.25 in
57.2
mm

Dimension B

4.25 in
108
mm

Dimension C

2.63 in
66.8
mm

Dimension D Min

6.25 in
158.8
mm

Dimension D Max

7.12 in
180.8
mm

Dimension F

8.88 in
225.6
mm

Dimension G

2.44 in
62
mm

Dimension H

1-1/4 in
31.8
mm

Dimension J (Bolt Size)

0.625 in
16
mm

Dimension KA

1 in
25.4
mm

Dimension L

3.07 in
78
mm

Dimension M

1.88 in
47.8
mm

Dimension RA

0.22 in
5.6
mm

Dimension SA

2.88 in
73.2
mm


Radial and Thrust Factors

C0 - Static Load

24200 lbf
108000
N

C - Dynamic Load (Basic)

24500 lbf
109000
N

e - Geometry Factor

0.26

Y1 - Geometry Factor

2.64

Y2 - Geometry Factor

3.93


Engineering Seal Speed

Oil Lubrication - M/N Seal

2700 rpm

Oil Lubrication - T Seal

4500 rpm

Oil Lubrication - B/C/O Seal

1950 rpm

Grease Lubrication - M/N Seal

2700 rpm

Grease Lubrication - T Seal

4000 rpm

Grease Lubrication - B/C/O Seal

1950 rpm


Engineering Bearing Attributes

Float

0.050 in
1.270
mm

Shaft Tolerance

0.0015 in
0.038
mm


Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

0.0014

Eng Internal Radial Clearance - Max

0.0022

Pre Install Clearance Min

0.0014 in
0.035
mm

Pre Install Clearance Max

0.0022 in
0.055
mm



 DOWNLOADS 

Bearing Life Calculation Tool

Eng Seal Temperatures

TIMKEN® SPHERICAL ROLLER BEARING SOLID-BLOCK MOUNTED BEARINGS

Stainless-Solid-Block-Mounted-SRB-Sell-Sheet_11229-POD
(PDF, 175KB)


Add To Cart Request Quote
<