Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Concentric Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single Concentric Solid-Block Mounted Bearings > Single Concentric Two-Bolt Pillow Block > Part Number QAP09A112S - Stainless  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number QAP09A112S - Stainless, Single Concentric Two-Bolt Pillow Block



 



Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Radial and Thrust Factors  · Engineering Seal Speed  · Engineering Bearing Attributes  · Engineering Internal Radial Clearance

Specifications

Engineering Group

Mounted Bearing

Bearing Number

22209

Shaft Size

1 3/4 in

Shaft Size Type

Imperial

Full Timken Part Number

QAP09A112SBSS
QAP09A112SCSS

QAP09A112SEBSS

QAP09A112SECSS

QAP09A112SEMSS

QAP09A112SENSS

QAP09A112SEOSS

QAP09A112SETSS

QAP09A112SMSS

QAP09A112SNSS

QAP09A112SOSS

QAP09A112STSS

Locking Style

Single Concentric

Housing Construction

Two-Bolt Pillow Block

UPC Code

883450700641
883450700658

883450700665

883450700672

883450700689

883450700696

883450700702

883450700719

883450700726

883450700733

883450700740

883450700757


Dimensions

Dimension A

2.25 in
57.2
mm

Dimension B

4.25 in
108
mm

Dimension C

2.63 in
66.8
mm

Dimension D Min

6.25 in
158.8
mm

Dimension D Max

7.12 in
180.8
mm

Dimension F

8.88 in
225.6
mm

Dimension G

2.44 in
62
mm

Dimension H

1.25 in
31.8
mm

Dimension J (Bolt Size)

0.625 in
16
mm

Dimension KA

1 in
25.4
mm

Dimension L

3.1 in
78
mm

Dimension M

1.88 in
47.8
mm

Dimension RA

0.22 in
5.6
mm

Dimension SA

2.88 in
73.2
mm


Radial and Thrust Factors

C0 - Static Load

24200 lbf
108000
N

C - Dynamic Load (Basic)

24500 lbf
109000
N

e - Geometry Factor

0.26

Y1 - Geometry Factor

2.64

Y2 - Geometry Factor

3.93


Engineering Seal Speed

Oil Lubrication - M/N Seal

2700 rpm

Oil Lubrication - T Seal

4500 rpm

Oil Lubrication - B/C/O Seal

1950 rpm

Grease Lubrication - M/N Seal

2700 rpm

Grease Lubrication - T Seal

4000 rpm

Grease Lubrication - B/C/O Seal

1950 rpm


Engineering Bearing Attributes

Float

0.050 in
1.270
mm

Shaft Tolerance

0.0015 in
0.038
mm


Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

0.0014

Eng Internal Radial Clearance - Max

0.0022

Pre Install Clearance Min

0.0014 in
0.035
mm

Pre Install Clearance Max

0.0022 in
0.055
mm



 DOWNLOADS 

Bearing Life Calculation Tool

Eng Seal Temperatures

TIMKEN® SPHERICAL ROLLER BEARING SOLID-BLOCK MOUNTED BEARINGS

Stainless-Solid-Block-Mounted-SRB-Sell-Sheet_11229-POD
(PDF, 175KB)



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

Add To Cart Request Quote
<