Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796034075

d

N/A 5.315 in135 mm

L

N/A 5.315 in135 mm

Major Dia - B

N/A 6.503

Threads No. per Inch

N/A 8

G

N/A 0.945 in24 mm

A

N/A 5.922 in

F

N/A 0.115 in

Taper

N/A 1:12