Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 42 of 42 | Results Per Page | View | Unit of Measure
1 
Clear Filter

d (in)

d (mm)

Part Number

d

L

Major Dia - B

Threads No. per Inch

G

A

F

CAD

SK 4023 X 35 MM N/A 1.378 in35 mm N/A 1.575 in40 mm N/A 1.767 N/A 18 N/A 0.236 in6 mm N/A 1.585 in N/A 0.052 in N/A CAD Icon (for items table)
SK 4523 X 40 MM N/A 1.575 in40 mm N/A 1.732 in44 mm N/A 1.967 N/A 18 N/A 0.236 in6 mm N/A 1.782 in N/A 0.052 in N/A CAD Icon (for items table)
SK 5023 X 45 MM N/A 1.772 in45 mm N/A 1.969 in50 mm N/A 2.204 N/A 18 N/A 0.276 in7 mm N/A 1.978 in N/A 0.052 in N/A CAD Icon (for items table)
SK 5523 X 50 MM N/A 1.969 in50 mm N/A 2.126 in54 mm N/A 2.407 N/A 18 N/A 0.276 in7 mm N/A 2.175 in N/A 0.052 in N/A CAD Icon (for items table)
SK 6523 X 60 MM N/A 2.362 in60 mm N/A 2.402 in61 mm N/A 2.933 N/A 12 N/A 0.295 in7 mm N/A 2.569 in N/A 0.084 in N/A CAD Icon (for items table)
SK 7023 X 60 MM N/A 2.362 in60 mm N/A 2.559 in65 mm N/A 3.137 N/A 12 N/A 0.295 in7 mm N/A 2.769 in N/A 0.084 in N/A CAD Icon (for items table)
SK 7523 X 65 MM N/A 2.559 in65 mm N/A 2.717 in69 mm N/A 3.34 N/A 12 N/A 0.315 in8 mm N/A 2.966 in N/A 0.084 in N/A CAD Icon (for items table)
SK 8022 N/A 2.756 in70 mm N/A 1.969 in50 mm N/A 3.527 N/A 12 N/A 0.354 in9 mm N/A 3.163 in N/A 0.084 in N/A CAD Icon (for items table)
SK 8023 X 70 MM N/A 2.756 in70 mm N/A 2.835 in72 mm N/A 3.527 N/A 12 N/A 0.472 in12 mm N/A 3.163 in N/A 0.084 in N/A CAD Icon (for items table)
SK 8522 X 75 MM N/A 2.953 in75 mm N/A 2.047 in52 mm N/A 3.73 N/A 12 N/A 0.354 in9 mm N/A 3.359 in N/A 0.084 in N/A CAD Icon (for items table)
SK 8523 X 75 MM N/A 2.953 in75 mm N/A 2.953 in75 mm N/A 3.73 N/A 12 N/A 0.512 in13 mm N/A 3.359 in N/A 0.084 in N/A CAD Icon (for items table)
SK 9022 X 80 MM N/A 3.15 in80 mm N/A 2.087 in53 mm N/A 3.918 N/A 12 N/A 0.354 in9 mm N/A 3.556 in N/A 0.084 in N/A CAD Icon (for items table)
SK 9023 X 80 MM N/A 3.15 in80 mm N/A 3.15 in80 mm N/A 3.918 N/A 12 N/A 0.551 in14 mm N/A 3.556 in N/A 0.084 in N/A CAD Icon (for items table)
SK 9522 X 85 MM N/A 3.347 in85 mm N/A 2.244 in57 mm N/A 4.122 N/A 12 N/A 0.399 in10 mm N/A 3.753 in N/A 0.084 in N/A CAD Icon (for items table)
SK 9523 X 85 MM N/A 3.347 in85 mm N/A 3.346 in85 mm N/A 4.122 N/A 12 N/A 0.591 in15 mm N/A 3.753 in N/A 0.084 in N/A CAD Icon (for items table)
SK 10022 X 90 MM N/A 3.543 in90 mm N/A 2.323 in59 mm N/A 4.325 N/A 12 N/A 0.413 in10 mm N/A 3.95 in N/A 0.115 in N/A CAD Icon (for items table)
SK 10023 X 90 MM N/A 3.543 in90 mm N/A 3.543 in90 mm N/A 4.325 N/A 12 N/A 0.591 in15 mm N/A 3.95 in N/A 0.115 in N/A CAD Icon (for items table)
SK 11022 X 100 MM N/A 3.937 in100 mm N/A 2.559 in65 mm N/A 4.778 N/A 12 N/A 0.433 in11 mm N/A 4.344 in N/A 0.115 in N/A CAD Icon (for items table)
SK 11023 X 100 MM N/A 3.937 in100 mm N/A 3.858 in98 mm N/A 4.778 N/A 12 N/A 0.63 in16 mm N/A 4.344 in N/A 0.115 in N/A CAD Icon (for items table)
SK 12022 X 110 MM N/A 4.331 in110 mm N/A 2.835 in72 mm N/A 5.185 N/A 12 N/A 0.472 in12 mm N/A 4.737 in N/A 0.115 in N/A CAD Icon (for items table)
SK 12023 X 110 MM N/A 4.331 in110 mm N/A 4.134 in105 mm N/A 5.185 N/A 12 N/A 0.669 in17 mm N/A 4.738 in N/A 0.115 in N/A CAD Icon (for items table)
SK 13022 X 115 MM N/A 4.528 in115 mm N/A 3.071 in78 mm N/A 5.622 N/A 12 N/A 0.472 in12 mm N/A 5.131 in N/A 0.115 in N/A CAD Icon (for items table)
SK 13023 X 115 MM N/A 4.528 in115 mm N/A 4.528 in115 mm N/A 5.622 N/A 12 N/A 0.748 in19 mm N/A 5.131 in N/A 0.115 in N/A CAD Icon (for items table)
SK 14022 X 125 MM N/A 4.921 in125 mm N/A 3.228 in82 mm N/A 6.097 N/A 8 N/A 0.512 in13 mm N/A 5.528 in N/A 0.115 in N/A CAD Icon (for items table)
SK 14023 X 125 MM N/A 4.921 in125 mm N/A 4.921 in125 mm N/A 6.097 N/A 8 N/A 0.787 in20 mm N/A 5.528 in N/A 0.115 in N/A CAD Icon (for items table)
SK 15022 X 135 MM N/A 5.315 in135 mm N/A 3.465 in88 mm N/A 6.503 N/A 8 N/A 0.551 in14 mm N/A 5.922 in N/A 0.115 in N/A CAD Icon (for items table)
SK 15023 X 135 MM N/A 5.315 in135 mm N/A 5.315 in135 mm N/A 6.503 N/A 8 N/A 0.945 in24 mm N/A 5.922 in N/A 0.115 in N/A CAD Icon (for items table)
SK 16022 X 140 MM N/A 5.512 in140 mm N/A 3.78 in96 mm N/A 6.925 N/A 8 N/A 0.551 in14 mm N/A 6.316 in N/A 0.178 in N/A CAD Icon (for items table)
SK 16023 X 140 MM N/A 5.512 in140 mm N/A 5.512 in140 mm N/A 6.925 N/A 8 N/A 0.945 in24 mm N/A 6.319 in N/A 0.178 in N/A CAD Icon (for items table)
SK 17022 X 150 MM N/A 5.906 in150 mm N/A 4.094 in104 mm N/A 7.331 N/A 8 N/A 0.63 in16 mm N/A 6.704 in N/A 0.178 in N/A CAD Icon (for items table)
SK 17023 X 150 MM N/A 5.906 in150 mm N/A 5.748 in146 mm N/A 7.331 N/A 8 N/A 0.945 in24 mm N/A 6.713 in N/A 0.178 in N/A CAD Icon (for items table)
SK 18022 X 160 MM N/A 6.299 in160 mm N/A 4.094 in104 mm N/A 7.753 N/A 8 N/A 0.63 in16 mm N/A 7.103 in N/A 0.178 in N/A CAD Icon (for items table)
SK 18023 X 160 MM N/A 6.299 in160 mm N/A 6.063 in154 mm N/A 7.753 N/A 8 N/A 1.024 in26 mm N/A 7.106 in N/A 0.178 in N/A CAD Icon (for items table)
SK 19022 X 170 MM N/A 6.693 in170 mm N/A 4.409 in112 mm N/A 8.191 N/A 8 N/A 0.709 in18 mm N/A 7.497 in N/A 0.178 in N/A CAD Icon (for items table)
SK 19023 X 170 MM N/A 6.693 in170 mm N/A 6.299 in160 mm N/A 8.191 N/A 8 N/A 1.024 in26 mm N/A 7.503 in N/A 0.178 in N/A CAD Icon (for items table)
SK 20022 X 180 MM N/A 7.087 in180 mm N/A 4.646 in118 mm N/A 8.628 N/A 8 N/A 0.709 in18 mm N/A 7.89 in N/A 0.178 in N/A CAD Icon (for items table)
SK 20023 X 180 MM N/A 7.087 in180 mm N/A 6.693 in170 mm N/A 8.628 N/A 8 N/A 1.181 in30 mm N/A 7.897 in N/A 0.178 in N/A CAD Icon (for items table)
SK 22022 X 200 MM N/A 7.874 in200 mm N/A 5.118 in130 mm N/A 9.442 N/A 6 N/A 0.709 in18 mm N/A 8.681 in N/A 0.178 in N/A CAD Icon (for items table)
SK 22023 X 200 MM N/A 7.874 in200 mm N/A 7.126 in181 mm N/A 9.442 N/A 6 N/A 1.181 in30 mm N/A 8.688 in N/A 0.178 in N/A CAD Icon (for items table)
SK 24022 X 220 MM N/A 8.661 in220 mm N/A 5.669 in144 mm N/A 10.192 N/A 6 N/A 0.787 in20 mm N/A 9.469 in N/A 0.178 in N/A CAD Icon (for items table)
SK 24023 X 220 MM N/A 8.661 in220 mm N/A 7.441 in189 mm N/A 10.192 N/A 6 N/A 1.181 in30 mm N/A 9.475 in N/A 0.178 in N/A CAD Icon (for items table)
SK 28023 X 260 MM N/A 10.236 in260 mm N/A 8.268 in210 mm N/A 11.973 N/A 6 N/A 1.181 in30 mm N/A 11.05 in N/A 0.302 in N/A CAD Icon (for items table)
1 - 42 of 42 | Results Per Page | View | Unit of Measure
1