Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796033856

d

N/A 5.512 in140 mm

L

N/A 3.78 in96 mm

Major Dia - B

N/A 6.925

Threads No. per Inch

N/A 8

G

N/A 0.551 in14 mm

A

N/A 6.316 in

F

N/A 0.178 in

Taper

N/A 1:12