Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796034099

d

N/A 5.906 in150 mm

L

N/A 5.748 in146 mm

Major Dia - B

N/A 7.331

Threads No. per Inch

N/A 8

G

N/A 0.945 in24 mm

A

N/A 6.713 in

F

N/A 0.178 in

Taper

N/A 1:12