Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796034105

d

N/A 6.299 in160 mm

L

N/A 6.063 in154 mm

Major Dia - B

N/A 7.753

Threads No. per Inch

N/A 8

G

N/A 1.024 in26 mm

A

N/A 7.106 in

F

N/A 0.178 in

Taper

N/A 1:12