Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796033887

d

N/A 6.693 in170 mm

L

N/A 4.409 in112 mm

Major Dia - B

N/A 8.191

Threads No. per Inch

N/A 8

G

N/A 0.709 in18 mm

A

N/A 7.497 in

F

N/A 0.178 in

Taper

N/A 1:12