Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796034112

d

N/A 6.693 in170 mm

L

N/A 6.299 in160 mm

Major Dia - B

N/A 8.191

Threads No. per Inch

N/A 8

G

N/A 1.024 in26 mm

A

N/A 7.503 in

F

N/A 0.178 in

Taper

N/A 1:12