Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796033894

d

N/A 7.087 in180 mm

L

N/A 4.646 in118 mm

Major Dia - B

N/A 8.628

Threads No. per Inch

N/A 8

G

N/A 0.709 in18 mm

A

N/A 7.89 in

F

N/A 0.178 in

Taper

N/A 1:12