Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796033900

d

N/A 7.874 in200 mm

L

N/A 5.118 in130 mm

Major Dia - B

N/A 9.442

Threads No. per Inch

N/A 6

G

N/A 0.709 in18 mm

A

N/A 8.681 in

F

N/A 0.178 in

Taper

N/A 1:12