Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796034136

d

N/A 7.874 in200 mm

L

N/A 7.126 in181 mm

Major Dia - B

N/A 9.442

Threads No. per Inch

N/A 6

G

N/A 1.181 in30 mm

A

N/A 8.688 in

F

N/A 0.178 in

Taper

N/A 1:12