Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

UPC

N/A 0087796034143

d

N/A 8.661 in220 mm

L

N/A 7.441 in189 mm

Major Dia - B

N/A 10.192

Threads No. per Inch

N/A 6

G

N/A 1.181 in30 mm

A

N/A 9.475 in

F

N/A 0.178 in

Taper

N/A 1:12