Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

d

N/A 10.236 in260 mm

L

N/A 8.268 in210 mm

Major Dia - B

N/A 11.973

Threads No. per Inch

N/A 6

G

N/A 1.181 in30 mm

A

N/A 11.05 in

F

N/A 0.302 in

Taper

N/A 1:12