• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

UPC

N/A 0087796210332

Series

N/A 231K

Diameter d

N/A 9.5 in

Bearing Number

N/A 23152K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.006 in

Adapter Dimensions

B2

N/A 7.583 in

S

N/A 1.541 in

D1

N/A 12.193 in

Accessory Numbers

Sleeve

N/A S-52 x 9 1/2

Locknut

N/A N 052

Lockwasher and Lockplates

N/A P 52
  • 1 Tolerance range is from +0 to value listed.