• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

Series

N/A 231K

Diameter d

N/A 13 7/16 in

Bearing Number

N/A 23172K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.007 in

Adapter Dimensions

B2

N/A 9.852 in

S

N/A 1.916 in

D1

N/A 16.505 in

Accessory Numbers

Sleeve

N/A S-3172

Locknut

N/A N 072

Lockwasher and Lockplates

N/A P 72
  • 1 Tolerance range is from +0 to value listed.