• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

Series

N/A 222K

Diameter d

N/A 8 15/16 in

Bearing Number

N/A 22248K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.006 in

Adapter Dimensions

B2

N/A 6.628 in

S

N/A 1.479 in

D1

N/A 11.443 in

Accessory Numbers

Sleeve

N/A S-48 x 8 15/16

Locknut

N/A N 048

Lockwasher and Lockplates

N/A P 48
  • 1 Tolerance range is from +0 to value listed.