• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

Series

N/A 223K and 232K

Diameter d

N/A 4.5625 in

Bearing Number

N/A 22326K, 23226K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.005 in

Adapter Dimensions

B2

N/A 4.972 in

S

N/A 1 in

D1

N/A 6.755 in

Accessory Numbers

Sleeve

N/A S-126 x 4 9/16

Locknut

N/A AN 26

Lockwasher and Lockplates

N/A W 26
  • 1 Tolerance range is from +0 to value listed.