• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

UPC

N/A 0087796309418

Series

N/A 223K and 232K

Diameter d

N/A 5.375 in

Bearing Number

N/A 22330K, 23230K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.005 in

Adapter Dimensions

B2

N/A 5.611 in

S

N/A 1.125 in

D1

N/A 7.693 in

Accessory Numbers

Sleeve

N/A S-130 x 5 3/8

Locknut

N/A AN 30

Lockwasher and Lockplates

N/A W 30
  • 1 Tolerance range is from +0 to value listed.