• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

UPC

N/A 0087796146426

Series

N/A 222K

Diameter d

N/A 3.3125 in

Bearing Number

N/A 22219K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.004 in

Adapter Dimensions

B2

N/A 2.8 in

S

N/A 0.813 in

D1

N/A 4.943 in

Accessory Numbers

Sleeve

N/A S-19

Locknut

N/A AN 19

Lockwasher and Lockplates

N/A W 19
  • 1 Tolerance range is from +0 to value listed.