• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

Series

N/A 230K

Diameter d

N/A 6.875 in

Bearing Number

N/A 23038K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.005 in

Adapter Dimensions

B2

N/A 4.402 in

S

N/A 1.25 in

D1

N/A 8.693 in

Accessory Numbers

Sleeve

N/A S-3038 x 6 7/8

Locknut

N/A N 038

Lockwasher and Lockplates

N/A W 038
  • 1 Tolerance range is from +0 to value listed.