• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

UPC

N/A 0087796146860

Series

N/A 231K

Diameter d

N/A 3.9375 in

Bearing Number

N/A 23122K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.004 in

Adapter Dimensions

B2

N/A 3.196 in

S

N/A 0.906 in

D1

N/A 5.318 in

Accessory Numbers

Sleeve

N/A S-22

Locknut

N/A N 022

Lockwasher and Lockplates

N/A W 022
  • 1 Tolerance range is from +0 to value listed.