• The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Key Dimensions

UPC

N/A 0087796146488

Series

N/A 222K

Diameter d

N/A 6 in

Bearing Number

N/A 22234K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.005 in

Adapter Dimensions

B2

N/A 4.837 in

S

N/A 1.219 in

D1

N/A 8.661 in

Accessory Numbers

Sleeve

N/A S-34 x 6

Locknut

N/A AN 34

Lockwasher and Lockplates

N/A W 34
  • 1 Tolerance range is from +0 to value listed.