Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Unit of Measure

Key Dimensions

UPC

N/A 0087796367357

Bore (d)

N/A 70 mm

O.D. (D)

N/A 149.993 mm5.9052 in

Width (B)

N/A 51 mm2.0079 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 395000 N88800 lbf
e Factor1 N/A 0.33

Other Dimensions

Weight

N/A 4.4 Kg9.7 lb
Max Shaft Fillet Radius2 N/A 2 mm0.08 in

Shaft Backing Shoulder Dia.

N/A 91 mm3.6000 in

Housing Backing Shoulder Dia.

N/A 135.000 mm5.300 in

Ratings

Static Radial Load Rating (C0)

N/A 414000 N93100 lbf
Thermal Reference Speed - Oil3 N/A 4300 rpm

Thermal Reference Speed - Grease 

N/A 3600 rpm

Factors

Static - In All Cases Y04 N/A 2.02
Dynamic Equiv. Radial Load Factor when Fa/Fr<=e; X=0.67 (Y)5 N/A 2.07
Dynamic Equiv. Radial Load Factor when Fa/Fr>e; X=1 (Y)6 N/A 3.08
Geometry Factor (Cg) 7 N/A 0.0589
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.