Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Unit of Measure

Key Dimensions

UPC

N/A 0053893865195

Bore (d)

N/A 400 mm

O.D. (D)

N/A 650 mm25.5910 in

Width (B)

N/A 250 mm9.8430 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 5810000 N1310000 lbf
e Factor1 N/A 0.35

Other Dimensions

Weight

N/A 322.30 Kg709.10 lb
Max Shaft Fillet Radius2 N/A 5 mm0.2 in

Shaft Backing Shoulder Dia.

N/A 449.000 mm17.700 in

Housing Backing Shoulder Dia.

N/A 594.000 mm23.4000 in

Ratings

Static Radial Load Rating (C0)

N/A 10400000 N2330000 lbf
Thermal Reference Speed - Oil3 N/A 310 rpm

Thermal Reference Speed - Grease 

N/A 300 rpm

Factors

Static - In All Cases Y04 N/A 1.87
Dynamic Equiv. Radial Load Factor when Fa/Fr<=e; X=0.67 (Y)5 N/A 1.91
Dynamic Equiv. Radial Load Factor when Fa/Fr>e; X=1 (Y)6 N/A 2.84
Geometry Factor (Cg) 7 N/A 0.0922
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.