Batch CAD Cart (0)
  • Cart is empty
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A SS110-HUB-1-3/8-5/16X5/32KW

Coupling Type

N/A Jaw

Material

N/A Stainless Steel

Color

N/A Metallic

Bore Type

N/A Finished Bore

Weight

N/A 3.21 lb

Dimensional Data

Bore Size 

N/A 1 3/8 in

Coupling Size

N/A SS110

Thread (Dimension T)

N/A 3/8-16

Keyway Size (W x D)

N/A 5/16 x 5/32 in

Length thru Bore

N/A 1.75 in44.45 mm

Outside Diameter

N/A 3.32 in84.328 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in15.88 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.875 in47.63 mm

Hub Length

N/A 2.63 in66.802 mm

Dimension G

N/A 0.88 in22.352 mm

Cubic inches

N/A 28.98891 in³
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.