• The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

SAP Material ID

68514470036 N/A SS150-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A SS150 N/A 1/2 x 1/4 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A N/A
SS095-HUB-1-1/4X1/8KW N/A SS095-HUB-1"-1/4X1/8KW N/A 1 in N/A SS095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A N/A 101780290
68514470016 N/A SS095-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A SS095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A N/A
SS100-HUB-1-1/4X1/8KW N/A SS100-HUB-1"-1/4X1/8KW N/A 1 in N/A SS100 N/A 1/4 x 1/8 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A N/A 101780294
68514470021 N/A SS100-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A SS100 N/A 1/4 x 1/8 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A N/A
68514470020 N/A SS100-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A SS100 N/A 1/4 x 1/8 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A N/A
68514470023 N/A SS110-HUB-1"-1/4X1/8KW N/A 1 in N/A SS110 N/A 1/4 x 1/8 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A N/A
68514470025 N/A SS110-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A SS110 N/A 1/4 x 1/8 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A N/A
68514470024 N/A SS110-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A SS110 N/A 1/4 x 1/8 in N/A 1.68 in42.672 mm N/A 3.75 in95.25 mm N/A N/A
SS150-HUB-1-1/4X1/8KW N/A SS150-HUB-1"-1/4X1/8KW N/A 1 in N/A SS150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A N/A 101780304
68514470031 N/A SS150-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A SS150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A N/A
68514470030 N/A SS150-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A SS150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A N/A
68514470007 N/A SS075-HUB-1/2-1/8X1/16KW N/A 1/2 in N/A SS075 N/A 1/8 x 1/16 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A N/A
68514470011 N/A SS095-HUB-1/2-1/8X1/16KW N/A 1/2 in N/A SS095 N/A 1/8 x 1/16 in N/A 0.82 in20.828 mm N/A 2.06 in52.324 mm N/A N/A
68514470009 N/A SS075-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A SS075 N/A 3/16 x 3/32 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A N/A
68514470008 N/A SS075-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A SS075 N/A 3/16 x 3/32 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A N/A
68514470010 N/A SS075-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A SS075 N/A 3/16 x 3/32 in N/A 0.82 in20.828 mm N/A 1.695 in43.053 mm N/A N/A
68514470013 N/A SS095-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A N/A
68514470012 N/A SS095-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A N/A
68514470014 N/A SS095-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A SS095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A N/A
68514470017 N/A SS100-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A SS100 N/A 3/16 x 3/32 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A N/A
68514470018 N/A SS100-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A SS100 N/A 3/16 x 3/32 in N/A 1.38 in35.052 mm N/A 2.46 in62.484 mm N/A N/A
68514476555 N/A SS110-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A SS110 N/A 3/16 x 3/32 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A N/A
68514470028 N/A SS110-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A SS110 N/A 3/8 x 3/16 in N/A 1.68 in42.672 mm N/A 3.32 in84.328 mm N/A N/A
68514470033 N/A SS150-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A SS150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A N/A
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2