All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs with Keyway - Inch (Imperial) Bores > Part Number 68514470027  

Part Number 68514470027, SS Type Hubs with Keyway - Inch (Imperial) Bores


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





Notes  · Specifications  · Dimensional Data

Notes

Disclaimer

Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.


Specifications

Description 

SS110-HUB-1-1/2-3/8X3/16KW

Coupling Type

Jaw

Material

Stainless Steel

Color

Metallic

Bore Type

Finished Bore

Weight

3.10 lb


Dimensional Data

Bore Size 

1 1/2 in

Coupling Size

SS110

Thread (Dimension T)

5/16-18

Keyway Size (W x D)

3/8 x 3/16 in

Length thru Bore

1.68 in
42.672
mm

Outside Diameter

3.32 in
84.328
mm

Min. Bore (Dimensions ID1/ID2)

0.625 in
15.88
mm

Max. Bore (Dimensions ID1/ID2)

1.625 in
41.28
mm

Hub Length

2.56 in
65.024
mm

Dimension G

0.88 in
22.352
mm

Cubic inches

28.21734 in³


 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings