All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs with Keyway - Inch (Imperial) Bores > View Items  

SS Type Hubs with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 31 1 2 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514470036 SS150-HUB-1-7/8-1/2X1/4KW 1 7/8 in SS150 1/2 x 1/4 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470015 SS095-HUB-1"-1/4X1/8KW 1 in SS095 1/4 x 1/8 in 1 in
25.4
mm
2.06 in
52.324
mm
CAD Icon (for items table)
68514470016 SS095-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS095 1/4 x 1/8 in 1 in
25.4
mm
2.06 in
52.324
mm
CAD Icon (for items table)
68514470019 SS100-HUB-1"-1/4X1/8KW 1 in SS100 1/4 x 1/8 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470021 SS100-HUB-1-1/4-1/4X1/8KW 1 1/4 in SS100 1/4 x 1/8 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470020 SS100-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS100 1/4 x 1/8 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470023 SS110-HUB-1"-1/4X1/8KW 1 in SS110 1/4 x 1/8 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470025 SS110-HUB-1-1/4-1/4X1/8KW 1 1/4 in SS110 1/4 x 1/8 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470024 SS110-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS110 1/4 x 1/8 in 1.68 in
42.672
mm
3.75 in
95.25
mm
N/A
68514470029 SS150-HUB-1"-1/4X1/8KW 1 in SS150 1/4 x 1/8 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470031 SS150-HUB-1-1/4-1/4X1/8KW 1 1/4 in SS150 1/4 x 1/8 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470030 SS150-HUB-1-1/8-1/4X1/8KW 1 1/8 in SS150 1/4 x 1/8 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
68514470007 SS075-HUB-1/2-1/8X1/16KW 1/2 in SS075 1/8 x 1/16 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470011 SS095-HUB-1/2-1/8X1/16KW 1/2 in SS095 1/8 x 1/16 in 0.82 in
20.828
mm
2.06 in
52.324
mm
CAD Icon (for items table)
68514470009 SS075-HUB-3/4-3/16X3/32KW 3/4 in SS075 3/16 x 3/32 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470008 SS075-HUB-5/8-3/16X3/32KW 5/8 in SS075 3/16 x 3/32 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470010 SS075-HUB-7/8-3/16X3/32KW 7/8 in SS075 3/16 x 3/32 in 0.82 in
20.828
mm
1.695 in
43.053
mm
N/A
68514470013 SS095-HUB-3/4-3/16X3/32KW 3/4 in SS095 3/16 x 3/32 in 1 in
25.4
mm
2.06 in
52.324
mm
CAD Icon (for items table)
68514470012 SS095-HUB-5/8-3/16X3/32KW 5/8 in SS095 3/16 x 3/32 in 1 in
25.4
mm
2.06 in
52.324
mm
CAD Icon (for items table)
68514470014 SS095-HUB-7/8-3/16X3/32KW 7/8 in SS095 3/16 x 3/32 in 1 in
25.4
mm
2.06 in
52.324
mm
CAD Icon (for items table)
68514470017 SS100-HUB-3/4-3/16X3/32KW 3/4 in SS100 3/16 x 3/32 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514470018 SS100-HUB-7/8-3/16X3/32KW 7/8 in SS100 3/16 x 3/32 in 1.38 in
35.052
mm
2.46 in
62.484
mm
N/A
68514476555 SS110-HUB-5/8-3/16X3/32KW 5/8 in SS110 3/16 x 3/32 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470028 SS110-HUB-1-5/8-3/8X3/16KW 1 5/8 in SS110 3/8 x 3/16 in 1.68 in
42.672
mm
3.32 in
84.328
mm
N/A
68514470033 SS150-HUB-1-1/2-3/8X3/16KW 1 1/2 in SS150 3/8 x 3/16 in 1.75 in
44.45
mm
3.75 in
95.25
mm
N/A
  Results 1 - 25 of 31 1 2