All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SS Type (Stainless Steel Jaw) Components > SS Type Hubs with Keyway - Inch (Imperial) Bores > Part Number 68514470032  

Part Number 68514470032, SS Type Hubs with Keyway - Inch (Imperial) Bores


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





Specifications  · Dimensional Data

Specifications

Description 

SS150-HUB-1-3/8-5/16X5/32KW

Coupling Type

Jaw

Material

Stainless Steel

Color

Metallic

Bore Type

Finished Bore

Weight

4.32 lb


Dimensional Data

Bore Size 

1 3/8 in

Coupling Size

SS150

Thread (Dimension T)

3/8-16

Keyway Size (W x D)

5/16 x 5/32 in

Length thru Bore

1.75 in
44.45
mm

Outside Diameter

3.75 in
95.25
mm

Min. Bore (Dimensions ID1/ID2)

0.625 in
15.88
mm

Max. Bore (Dimensions ID1/ID2)

1.875 in
47.63
mm

Hub Length

2.75 in
69.85
mm

Dimension G

1 in
25.40
mm

Cubic inches

38.67188 in³


 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings